Salesforce

Spot Specifications

« Go Back
Article Details

This article is a reference table of Spot's physical characteristics and basic operational capabilities, based on the hardware and software currently in production. Some specifications may differ for older models.

For a description of Spot's major components, buttons, and indicators, refer to Spot Anatomy.

For specifications of the environments in which Spot is designed to operate, refer to Nominal Operating Environments for Spot.

Table 7. Physical properties

Specification

Value

Length

1100 mm

Width

500 mm

Default height (walking)

610 mm

Height (sitting)

191 mm

Max height (walking)

700 mm

Min height (walking)

520 mm

Net mass/weight (with Battery)

33.8 kg

Degrees of freedom

12

Max nominal speed[a]

5.8 kph

[a] Max nominal speed refers to the forward velocity of Spot's body, and is determined against nominal environmental/navigational conditions. The motion of individual legs during locomotion can be faster. See Nominal Operating Environments for Spot.


Table 8. Power

Specification

Value

Battery capacity

564 Wh

Max battery voltage

58.8 V

Typical runtime

Approximately 90 minutes[a]

Standby time (Spot powered, motors off)

180 minutes

Spot Power Supply power output

400 W

Max charge current

7 A

Time to charge (Spot Dock ambient temp. 25°C)

Approximately 50 minutes for 80% charge

Approximately 2 hours for 100% charge

Time to charge (Spot Dock ambient temp. 35°C)

Approximately 2.5 hours for 80% charge

Approximately 3.5 hours for 100% charge

Time to charge (Spot Power Supply)

Approximately 1 hour

Battery mass/weight

5.2 kg

[a] Approximately 60 minutes when powering payloads


Table 9. Cameras

Specification

Value

Camera functions

Black-and-white or color fisheye, range (depth), infrared

Number of optical cameras(for image capture, fiducial recognition, displaying surroundings )

5 (front-left, front-right, left, right, rear)

Overall optical field of view (FOV)

360 degrees

Number of depth cameras (for robot perception, obstacle avoidance)

5 stereo pairs (front-left, front-right, left, right, rear)

Overall depth camera field of view (FOV)

Approximately 90 degrees in each direction[a]

Depth camera range

Approximately 2 meters

[a] There are gaps near the hips where the depth camera field of view does not overlap. See How Spot Avoids Obstacles.


Table 10. Payloads

Specification

Value

Max recommended mass/weight[a]

20.43 kg

Max power per port

150 W

Payload ports (attachment I/Os)

2 (mirrored)

T-slot rail bolt size

M5 x 1.0

[a] Spot performs best when payload mass is centered directly on top of its body. Performance and stability may degrade as more mass is added. Tall, off-center, or cantilevered payloads may impact performance even when the overall mass is below the recommended limit.


Table 11. Connectivity

Specification

Value

Enterprise WiFi

2.4Ghz and 5Ghz

802.11b/g/n and 802.11ac

Ethernet

1000Base‑T




 
Properties
000001677
Spot Specifications
Spot-Specifications-49916

Powered by