Salesforce

Spot Battery Shipping Guidance

« Go Back
Article Details

Spot is powered by a custom-designed removable lithium-ion battery. The Spot Battery is considered a Fully Regulated Dangerous Good by the International Air Transport Association (IATA). Air shipment of any Spot Battery is subject to UN3480, PI 965, Section IA, which is covered under the IATA.

Notice

Boston Dynamics is not a Dangerous Goods Regulations (DGR) shipping consultant. It is your responsibility to ensure compliance with these requirements when shipping the Spot Battery. For assistance, consult with a freight-forwarder or your organization's shipping or logistics department.

Always check the full local and regional regulations and carrier requirements before shipping lithium-on batteries.

Boston Dynamics is unable to provide detailed guidance beyond the resources available in our Support Center and referenced in this article.

. Notable IATA requirements include:

  • Batteries must be properly packed in a U.N.-approved container, labeled, and declared according to IATA Dangerous Goods Regulations.

  • The battery state of charge must be less than or equal to 30 percent of rated capacity.

  • The net weight limit for any package containing batteries is 35 kg.

  • The battery must be shipped by cargo aircraft.

  • The shipment must conform to the guidelines documented in IATA Dangerous Goods Regulations.

  • This is not a complete list. Check local regulations for additional requirements.

Table 12. Spot Battery specifications

Specification

Value

Capacity

564 Wh

Max battery voltage

58.8 V

Typical runtime

Approximately 90 minutes[a]

Standby time (Spot powered, motors off)

180 minutes

Time to charge

Approximately 1 hour

Length

324 mm

Width

168 mm

Height

93 mm

Mass/weight

5.2 kg

[a] Approximately 60 minutes when powering payloads


For specifications on the Spot Power Supply and Spot Battery shipping case, see Spot Shipping Cases.

Resources

. Spot Battery certification and safety documents

  • Spot Power Supply Information for Use, available at Spot Product Safety.

  • Spot Battery Safety Data Sheets (SDS)

  • See the "Downloads" section at the start of this article to access the following PDF files:

    • U.N. 38.3 Certification for Spot Battery

    • U.S. Department of Transportation certification for Spot Battery

. Example guidance from U.S. shipping companies (check with your local carrier):

Notice

For further assistance, Boston Dynamics recommends that you work with a Dangerous Goods shipping consultant. Boston Dynamics is not a Dangerous Goods consulting service.



Properties
000001722
Spot Battery Shipping Guidance
Spot-Battery-Shipping-Guidance-49921

Powered by